text.skipToContent text.skipToNavigation

Central Tube Dielectric Armor Outdoor Cable A-DQ(ZN)B2Y

Corning central tube cables with dielectric armoring can be deployed both indoor and outdoor for campus backbone and building backbone (riser) cabling as well as for the cabling between floor distributors.
The central tube cable construction, by isolating the fibres from installations and environmental rigors, provides stable and highly reliable transmission parameters. The fibres are color coded for quick and easy identification.
The cable construction, based on a central buffer tube, is very compact, light, flexible and ideal for connections requiring a moderate fiber count.
These cables are designed for installation in conduits, ducts and for direct burial.


Products

Product Number Product Name
004EEG-33622P20 Central Tube Dielectric Armor Outdoor Cable 4F E9 SMF-28e+® CT 3.0
004ZEG-33620P20 Central Tube Dielectric Armor Outdoor Cable 4F E9 SMF-28e® ULTRA CT 3.0
004ZEG-33622P20 Central Tube Dielectric Armor Outdoor Cable 4F E9 G.657.A1 CT 3.0
006EEG-33622P20 Central Tube Dielectric Armor Outdoor Cable 6F E9 SMF-28e+® CT 3.0
006ZEG-33620P20 Central Tube Dielectric Armor Outdoor Cable 6F E9 SMF-28e® ULTRA CT 3.0
006ZEG-33622P20 Central Tube Dielectric Armor Outdoor Cable 6F E9 G.657.A1 CT 3.0
008EEG-33622P20 Central Tube Dielectric Armor Outdoor Cable 8F E9 SMF-28e+® CT 3.0
008ZEG-33620P20 Central Tube Dielectric Armor Outdoor Cable 8F E9 SMF-28e® ULTRA CT 3.0
008ZEG-33622P20 Central Tube Dielectric Armor Outdoor Cable 8F E9 G.657.A1 CT 3.0
012EEG-33622P20 Central Tube Dielectric Armor Outdoor Cable 12F E9 SMF-28e+® CT 3.0
012ZEG-33620P20 Central Tube Dielectric Armor Outdoor Cable 12F E9 SMF-28e® ULTRA CT 3.0
012ZEG-33622P20 Central Tube Dielectric Armor Outdoor Cable 12F E9 G.657.A1 CT 3.0
024EEG-33622P20 Central Tube Dielectric Armor Outdoor Cable 24F E9 SMF-28e+® CT 3.0
024ZEG-33620P20 Central Tube Dielectric Armor Outdoor Cable 24F E9 SMF-28e® ULTRA CT 3.0
024ZEG-33622P20 Central Tube Dielectric Armor Outdoor Cable 24F E9 G.657.A1 CT 3.0