text.skipToContent text.skipToNavigation

ADP-KDLC-CCRRF-CLS

Fibre Optic Adapters  Reduced-Flange Mount, Ceramic Sleeve, (OM4+/OM4/OM3/OM2/OM1/OS2), red

Typically ships in 14 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number ADP-KDLC-CCRRF-CLS
Product type Fibre Optic Adapters
Fibre category 62.5 µm MM (OM1) / 50 µm MM (OM2/OM3/OM4) / 9 µm SM (OS2)
Product type Fibre Optic Adapters
Corning logo Yes
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings TIA/EIA-604 
Intermateability TIA/EIA-604-10
Design - Adapter
Adapter housing colour Red
Adapter housing material Composite
Adapter style Keyed-Keyed
Adapter type LC duplex
Insert material Ceramic
Ordering Information
Packaging Bulk Pack
Units per delivery 50/1