text.skipToContent text.skipToNavigation

ADP-STSC-CCXFL-NLS

Fibre Optic Adapters  Multimode/single-mode (OM1/OM2/OM3/OM4, OS2), black, no logo

Typically ships in 14 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number ADP-STSC-CCXFL-NLS
Fibre category 62.5 µm MM (OM1) / 50 µm MM (OM2/OM3/OM4) / 9 µm SM (OS2)
Product type Fibre Optic Adapters
Corning logo No
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design - Adapter
Adapter housing colour Metal
Adapter housing material Threaded metal
Adapter style Hybrid
Adapter type ST® compatible - SC
Insert material Ceramic
Ordering Information
Packaging Bulk Pack
Units per delivery 50/1