text.skipToContent text.skipToNavigation

Buffer Tube Fan-Out Kits, Indoor

Corning indoor buffer tube fan-out kits are specifically designed for the termination of 6- and 12-fibre buffer tubes. These buffer tube fan-out kits provide the ultimate solution for those users who want to field-install connectors on 250 μm coated fibres. The kits provide the most compact, easy-to-install fan-out solution requiring no additional hardware or space than that required for terminating tight-buffered cables. Indoor kits feature a 900 μm fan-out assembly that is colour coded to match the fibre colour scheme. The fan-out assembly is available with 6- or 12-fibre units in lengths of 0.6 m (25 in) or 1.2 m (47 in). These different lengths provide the installer the flexibility needed for a variety of hardware options.


Productos

Número del producto Nombre del producto
FAN-BT-3CM-25 PVDF Tubes, slate, 900 µm (28 AWG), 3 cm
FAN-BT25-06 Buffer Tube Fan-Out Kit, indoor, 6 F, 635 mm legs
FAN-BT25-12 Buffer Tube Fan-Out Kit, indoor, 12 F, 635 mm legs
FAN-BT36-06 Buffer Tube Fan-Out Kit, indoor, 6 F, 914 mm legs
FAN-BT36-12 Buffer Tube Fan-Out Kit, indoor, 12 F, 914 mm legs
FAN-BT47-06 Buffer Tube Fan-Out Kit, indoor, 6 F, 1138 mm legs
FAN-BT47-12 Buffer Tube Fan-Out Kit, indoor, 12 F, 1138 mm legs