text.skipToContent text.skipToNavigation

Buffer Tube Fan-Out Kits, outdoor

Corning outdoor buffer tube fan-out kits allow for field installation of the connectors needed to terminate 6- and 12-fibre buffer tubes. Ideal for cross-connects, these kits provide the most compact, easy-to-install fan-out fibre optic solution, requiring no additional hardware to terminate tight-buffered cables. 

The 900-μm fan-out assembly is color coded to match the fibre color scheme. It is available in 6- or 12-fibre units in lengths of 25- or 47-in – the different lengths give installers the flexibility to accommodate a variety of hardware options.
 


Products

Product Number Product Name
FAN-BT24-01-ROC ROC™ Furcation Kit, Outdoor, 1 F, 610 mm
FAN-OD25-06 Buffer Tube Fan-Out Kit, outdoor, 6 F, 635 mm legs
FAN-OD25-12 Buffer Tube Fan-Out Kit, outdoor, 12 F, 635 mm legs
FAN-OD47-06 Buffer Tube Fan-Out Kit, outdoor, 6 F, 1138 mm legs
FAN-OD47-12 Buffer Tube Fan-Out Kit, outdoor, 12 F, 1138 mm legs