text.skipToContent text.skipToNavigation

CamSplice™ Mechanical Splice Toolkit

Corning CamSplice™ mechanical splice is recommended for indoor or outdoor through or branch splicing, transition splicing between listed and non-listed cables, pigtail splicing and is ideal for emergency restoration. Incorporating a unique fiber alignment mechanism that self-centers the fibers and provides accurate alignment, the CamSplice mechanical splice requires minimal training and few accessories to assemble. Average “blind” (non-tuned) splice loss is specified at 0.15 dB with a maximum loss less than 0.3 dB.

Compatibility 250 µm-900 µm

Products

Product Number Product Name
TKT-100-01 CamSplice™ Mechanical Splice Tool Kit
TKT-100-02 CamSplice™ Tool Kit, including FBC-002 cleaver