text.skipToContent text.skipToNavigation

TKT-UNICAM-PFC

UniCam® Connector Performance Installation Toolkits  High, LC, SC and ST® compatible

Typically ships in 42 day(s) Actual lead time confirmed upon receipt of order.
General Specifications
Product Number TKT-UNICAM-PFC
Product type Connector Tools and Tool Kits
Product category Core product / Fastship
Compatibility LC, SC, ST 
Technology No-epoxy/no-polish
Product type Connector Tools and Tool Kits
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Dimensions
Height 48.26 cm
Width 35.56 cm
Depth 19.69 cm
Weight 3.9 kg
Ordering Information
Package contents UniCam® High-Performance Installation Tool, Flat Fiber Cleaver, VFL Adapters in 1.25 mm and 2.50 mm, Gauge Card, Fiber Preparation Tools, Fiber Cleaning Tools
Units per delivery 1/1
Terminates single-mode and multimode fibres
Various installation options
Convenient carrying case
Minimizes setup and teardown time