CAB-TT-TOOL
Cabinet Accessories Zipper tool (cutting of transition tubes and feeding in the fibre)
General Specifications
Product Number | CAB-TT-TOOL |
Product type | Centrix |
Accessory type | Centrix |
Fibre category | Single-mode (OS2) |
Cable type | 250 µm |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature range, operation | -40 °C to 70 °C |
Design
Connector type | LC |
Number of ports | 24 |
Design - Adapter
Adapter housing colour | Blue |
Adapter type | LC duplex |
Connector Specs
Polish | UPC |
Dimensions
Weight | 0.5 kg |
Ordering Information
Shipping weight | 0.1 kg |
Units per delivery | 1/1 |