

80611623051
Clear Track Micro-Module 12-Fibre 750 ft, unterminated
General Specifications
Product Number | 80611623051 |
Fibre category | Single-mode (OS2) |
Application | Carrier Networks |
Cable Type | Interconnect |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fibre count | 12 |
Fibre Type | Single-mode |
Mechanical Characteristics
Nominal outer diameter | 1.8 mm |
Dimensions
Length | 750 ft |
Ordering Information
Packaging method | Plastic reel |
Units per delivery | 1/1 |
Clear Track Hallway Fiber Pathway provides an aesthetic pathway for use in brownfield multidwelling units (MDU) and multitenant office buildings
Clear Track Micro-Module can be easily laid and captured within the Clear Track Hallway Fiber Pathway with the Clear Track Hallway Fiber Installation Tool
Clear Track Micro-Module with MTP® connectors allows for a quick connection of the hallway cable to the riser cable for a plug-and-play installation