text.skipToContent text.skipToNavigation

ECAM-D-18-BDY-CSM-MX

ECAM External Cable Assembly Module for BPEO  BPEO ECAM D18 Main Body MiniXtend CSM for mid span access configuration for cable such as MiniXtend from Corning or similar from 6 to 18 mm diameter with central strength members (CSM) for use with double-Entry Cable Sealing

Typically ships in 28 day(s) Actual lead time confirmed upon receipt of order.
You might also be interested in
General Specifications
Product Number ECAM-D-18-BDY-CSM-MX
Brand BPEO
Cable type Round
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Main cable diameter 4,5 - 18 mm
Main cable oval port count 2
Sealing type Rubber O Ring
Ordering Information
Units per delivery 10/1

Cable Entry concept "ECAM" (External Cable Assembly Module)

Cable preparation away from the closure – sealing and anchoring in a single device - plug on front side

Cable entry design "single ECAM" for cables various shape (Round, Pixian , ROC™, SST)

Single ECAM range to be used in adequate hexagonal ports of the BPEO Closures range , respectively "S6/S7", "S9,5", "S12", "S18"

Cable Entry design "double ECAM"  for uncut feeder cables various shape round

Double ECAM range to be used in adequate oval ports of the BPEO Closures range , respectively "D18", "D20", "D27"

Specific "ECAM" kit content to manage fiber cables with central strength membres

Specific kit to be used with MiniXtend® and/or ALTOS® cables from Corning®