FQ100081931
ECAM External Cable Assembly Module for BPEO BPEO ECAM D18 Double-Entry Cable Sealing for mid span access configuration for cable from 6 to 9 mm for use with ECAM D18 Main Body
You might also be interested in
General Specifications
| Product Number | FQ100081931 |
| Brand | BPEO |
| Cable type | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Main cable diameter | 6 - 9 mm |
| Main cable oval port count | 2 |
| Sealing type | Rubber O Ring |
Ordering Information
| Units per delivery | 10/1 |
Cable Entry concept "ECAM" (External Cable Assembly Module)
Cable preparation away from the closure – sealing and anchoring in a single device - plug on front side
Cable entry design "single ECAM" for cables various shape (Round, Pixian , ROC™, SST)
Single ECAM range to be used in adequate hexagonal ports of the BPEO Closures range , respectively "S6/S7", "S9,5", "S12", "S18"
Cable Entry design "double ECAM" for uncut feeder cables various shape round
Double ECAM range to be used in adequate oval ports of the BPEO Closures range , respectively "D18", "D20", "D27"
Specific "ECAM" kit content to manage fiber cables with central strength membres
Specific kit to be used with MiniXtend® and/or ALTOS® cables from Corning®