

UU008041632
ECAM External Cable Assembly Module for BPEO S7, 1 Round 7 Flat, Aramid Strain Relief
Vous pourriez également être intéressé par
Spécifications générales
Référence du produit | UU008041632 |
Brand | BPEO |
Cable type | Pixian or Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | IEC61753-1_Ed02(2020) |
Design And Test Criteria | IP68 |
Design
Main cable diameter | 3 mm (round) and 3 x 2 mm (Pixian) |
Sealing type | Rubber O Ring |
Distribution Port Count | 1 |
Ordering Information
Units per delivery | 10/1 |
Cable Entry concept "ECAM" (External Cable Assembly Module)
Cable preparation away from the closure – sealing and anchoring in a single device - plug on front side
Cable entry design "single ECAM" for cables various shape (Round, Pixian , ROC™, SST)
Single ECAM range to be used in adequate hexagonal ports of the BPEO Closures range , respectively "S6/S7", "S9,5", "S12", "S18"
Cable Entry design "double ECAM" for uncut feeder cables various shape round
Double ECAM range to be used in adequate oval ports of the BPEO Closures range , respectively "D18", "D20", "D27"
Specific "ECAM" kit content to manage fiber cables with central strength membres
Specific kit to be used with MiniXtend® and/or ALTOS® cables from Corning®