N721262A
ECAM External Cable Assembly Module BPEO ECAM S9.5 ROUND + CSM Single-Entry Cable Sealing for cables with outside diameter from 3.5 to 9.5 mm with a Central Strength Members (CSM)
You might also be interested in
General Specifications
Product Number | N721262A |
Brand | BPEO |
Cable type | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Main cable diameter | "3,5 - 9,5 mm" |
Main cable oval port count | 1 |
Sealing type | Rubber O Ring |
Ordering Information
Units per delivery | 60/1 |
Cable Entry concept "ECAM" (External Cable Assembly Module)
Cable preparation away from the closure – sealing and anchoring in a single device - plug on front side
Cable entry design "single ECAM" for cables various shape (Round, Pixian , ROC™, SST)
Single ECAM range to be used in adequate hexagonal ports of the BPEO Closures range , respectively "S6/S7", "S9,5", "S12", "S18"
Cable Entry design "double ECAM" for uncut feeder cables various shape round
Double ECAM range to be used in adequate oval ports of the BPEO Closures range , respectively "D18", "D20", "D27"
Specific "ECAM" kit content to manage fiber cables with central strength membres
Specific kit to be used with MiniXtend® and/or ALTOS® cables from Corning®