EDGE-EMOD-STRN
EDGE™ Strain-Relief Bracket EMOD, 1U
General Specifications
| Product Number | EDGE-EMOD-STRN |
| Brand | EDGE |
| Product type | Accessories |
| Mounting Type | Rack-mount |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Housing type | EDGE |
| Colour | Black |
Design - Adapter
| Adapter housing colour | Black |
Dimensions
| Height | 445 mm |
Ordering Information
| Height Unit | 1 U |
| Package contents | EDGE™ Fixed 1U module bracket strain relief accessory |
| Shipping weight | 1.2 kg |
| Units per delivery | 1/1 |