Evolv® Terminal Bracket




Pushlok® hardened connector technology is the key component enabling smaller terminals for FTTx networks than ever before. Designed for use in nearly every access network environment, the terminal is small enough to be placed in existing handholes or pedestals where space is paramount, on building facades, or in aerial networks (pole- or strand-mount). Improved aesthetics improve end-user adoption for facade applications.To improve accessibility and the installation of Evolv® HC terminals, there are three styles of brackets available: a wall- and pole-mount terminal bracket, handhole-mount bracket, and strand-mount terminal bracket.
Products
Product Number | Product Name | |
---|---|---|
EHC-BKT-HH | Evolv® HC Terminal Bracket, Handhole-Mount, compatible with all Evolv terminals (2-, 4-, 6-, 8-, 8-, 12-, and 16-port) | |
EHC-BKT-Strand | Evolv® HC Terminal Bracket, Strand-Mount, compatible with all Evolv terminals (2-, 4-, 6-, 8-, 8-, 12-, and 16-port) | |
EHC-BKT-Wall | Evolv® HC Terminal Bracket, Wall- and Pole-Mount, compatible with 8-, 12-, and 16-port terminals (two rows of ports) |