AR-220808PG-ET
Active Equipment Cabinet 2200x800x800 mm, side walls and rear wall, glass doors, ETSI
General Specifications
| Product Number | AR-220808PG-ET |
| Product type | Cabinet |
| Access type | Front access |
| Mounting Type | Cabinet-mount |
| Splice option | No |
| Application | Fiber to the Premises (FTTP) |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
| Height | 2200 mm |
| Width | 800 mm |
| Depth | 800 mm |
Ordering Information
| Units per delivery | 1/1 |