POC-221APGLC-1A144B3C
Centrix® XL Cabinet System Equipped, 2200x1050x300 mm, with side walls and rear wall, plexiglass doors, housings left side in rack, 40 x Centrix XL 1U, 144 LC APC ports, crimp, crossconnect, bottom channel
General Specifications
| Product Number | POC-221APGLC-1A144B3C |
| Mounting Type | Cabinet-mount |
| Splice option | Yes |
| Application | Fiber to the Premises |
| Preterminated | Yes |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Splice Protectors Type | Crimp |
| Number of Ports | 5760 |
Dimensions
| Height | 2200 mm |
| Width | 1050 mm |
| Depth | 300 mm |
Ordering Information
| Height Unit | 40 U |
| Units per Delivery | 1/1 |
Quick installation feature for Centrix housings
Reduced installation time and labour
Full protection with long doors and side walls available
Enhanced security and fiber protection
Version with bottom channel available
Flexible feeder routing from below
Cable entry on left, right, or both sides (splice version, no hubs section)
Adapts to different feeder directions and layouts