FAN-NVT144K7-GY-96-EWE
Fast Access Network Distribution Cabinet (FAN) FAN-NVT144K7-GY-96-EWE
You might also be interested in
General Specifications
| Product Number | FAN-NVT144K7-GY-96-EWE |
| Brand | FAN - Fast Access Network |
| Product type | Outdoor Cabinets |
| Access type | Front access |
| Mounting Type | Cabinet-mount |
| Splice option | Yes |
| Application | Carrier Networks, Fiber to the Premises (FTTP) |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | RC 2 according to DIN EN 1630 |
| Design And Test Criteria | IP54 |
Design
| Lockable | Yes |
| Splice tray type | K7 Splice Tray |
| Housing material | Fibre Reinforced Polyester |
| Cabinet Fibre Capacity | 144 |
| Number of Cable Entries | 12 |
| Cable entry type | From bottom |
| Splice Capacity | 1728 |
| Splice Trays Capacity | 144 |
| Distribution cable configuration | 7, 10 or 12 mm ducts |
| Housing type | Outdoor Cabinets |
| Cabinet colour | Grey |
| Splice protectors type | Heat shrink, crimp |
| Buffer storage | On demand |
| Max number of trays | 144 SC / 72 SE |
| Strain Relief - Distribution Cable | 96 x 7 mm, 10 mm or 12 mm |
| Plinth Height | 1060 mm (400 mm are above ground level) |
Mechanical Characteristics
| Cabinet Skin Weight | 35 kg |
Dimensions
| Height | 2060 mm |
| Width | 754 mm |
| Depth | 320 mm |
| Weight | 66 kg |
Ordering Information
| Package contents | Fast Access Network Distribution Cabinet with Plinth including defined Breaking Point and Fiber Management Cover |
| Shipping weight | 73 kg |
| Units per delivery | 1/1 |