POU-2209PGLHI-4A72B3C
UnisubHD Cabinet System Equipped, 2200x900x350 mm, with side walls and rear wall, Plexiglass doors, housings left side in rack, horizontal strain relief, interconnect, 10 x Unisub HD 4U, 72 LC APC ports, crimp
Spécifications générales
| Référence du produit | POU-2209PGLHI-4A72B3C |
| Product type | Cabinet |
| Access type | Front access |
| Mounting Type | Cabinet-mount |
| Splice option | Yes |
| Application | Fiber to the Premises (FTTP) |
| Pre-terminated | Yes |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Cable Entry Direction | Left |
| Splice protectors type | Crimp |
| Number of ports | 2880 |
Dimensions
| Height | 2200 mm |
| Width | 900 mm |
| Depth | 350 mm |
Ordering Information
| Height Unit | 42 U |
| Units per delivery | 1/1 |
Density Design
Provides up to 12,800 ports/m², with single or dual cabinets featuring all-front-access in metal housings
Loaded Pigtail Housings
Available in 1U, 2U, 3U, and 4U configurations (up to 384 LC ports), preloaded with adapters, pigtails, and splice trays
Flexible Deployment
Supports splice, patch, pre-stubbed, and passive optical device configurations
Efficient Cable Management
Gravity loops with 4-metre patch cords and up to 11 cable jumper hubs simplify routing