CL4WWP36-3C-2RHV00
Centrix® XL loaded housings 4U, 12 cassettes, 36 - SC UPC adapters with SF pigtails, 432 ports, splice with heat-shrink protection, DIN VDE
General Specifications
| Product Number | CL4WWP36-3C-2RHV00 |
| Product type | Housings |
| Environment | Indoor |
| Fibre category | Single-mode (OS2) |
| Mounting Type | Rack-mount |
| Application | Central Office, Data Centre |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature range, operation | -40 °C to 70 °C |
Design
| Adapter colour front | Blue |
| Pigtail type | 900 µm |
| Splice protectors type | Heat shrink |
| Number of ports | 432 |
| Colour Code Standards | DIN VDE |
Specifications - Connector A
| Connector type | SC |
| Polish | UPC |
Dimensions
| Height | 177 mm |
| Width | 514 mm |
| Depth | 290 mm |
| Weight | 14.2 kg |
Ordering Information
| Height Unit | 4 U |
| Shipping weight | 15 kg |
| Shipping Height | 200 mm |
| Shipping Width | 550 mm |
| Shipping Depth | 350 mm |
| Units per delivery | 1/1 |