CX1A8P36-A9-2RC000
Centrix® loaded housing 1U, 3 cassettes, 36xLC/UPC adapters + SF pigtails, 108 ports, CS
General Specifications
| Product Number | CX1A8P36-A9-2RC000 |
| Product type | Housings |
| Fibre category | Single-mode (OS2) |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature range, operation | -40 °C to 70 °C |
Design
| Pigtail type | 900 µm |
| Number of ports | 108 |
Specifications - Connector A
| Connector type | LC |
| Polish | UPC |
Dimensions
| Height | 445 mm |
| Width | 340 mm |
| Depth | 290 mm |
| Weight | 3.5 kg |
Ordering Information
| Height Unit | 1 U |
| Shipping weight | 4 kg |
| Shipping Height | 55 cm |
| Shipping Width | 350 cm |
| Shipping Depth | 530 cm |
| Units per delivery | 1/1 |