

CX2M6P36-A9-2RH000
Centrix® loaded housing 2U, 6 cassettes, 36xLC/UPC adapters + SF pigtails, 216 ports
General Specifications
Product Number | CX2M6P36-A9-2RH000 |
Product type | Housings |
Fibre category | Single-mode (OS2) |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature range, operation | -40 °C to 70 °C |
Design
Pigtail type | 900 µm |
Number of ports | 216 |
Specifications - Connector A
Connector type | LC |
Polish | UPC |
Dimensions
Height | 89 mm |
Width | 340 mm |
Depth | 290 mm |
Weight | 5 kg |
Ordering Information
Shipping weight | 5.5 kg |
Height Unit | 2 U |
Units per delivery | 1/1 |
Shipping Height | 100 cm |
Shipping Width | 350 cm |
Shipping Depth | 530 cm |