Centrix® loaded housing
Pigtail Type
Number of Ports
Connector Type
Height Unit
Products
| Product Number | Product Name | |
|---|---|---|
| CX172P24-6C-2RH000 | Centrix® loaded housing, 1U, 3 cassettes, 24-SC APC adapters and SF pigtails, 72 ports, HS | |
| CX2E4P24-3C-2RH000 | Centrix® loaded housing, 2U, 6 Cassettes each with 24-SC UPC adapters and SM pigtails, 250 µm standard SM pigtails, total of 144 F | |
| CX4U8P24-6C-2RC000 | Centrix® loaded housing, 4U, 12 cassettes, 24-SC APC adapters and SF pigtails, 288 ports, CS | |
| CX4U8P24-6C-2RH000 | Centrix® loaded housing, 4U, 12 cassettes, 24-SC APC adapters and SF pigtails, 288 ports, HS | |
| CX2M6P36-B3-2RH000 | Centrix® loaded housing, 2U, 6 cassettes, 36-LC APC adapters and SF pigtails, 216 ports | |
| CX4WWP36-A9-2RJ000 | Centrix® loaded housing, 4U, 12 Cassettes each with 36-LC UPC adapters & SM pigtails, Ribbon standard SM pigtails, total of 432 F | |
| CX2M6P36-A9-2RH000 | Centrix® loaded housing, 2U, 6 cassettes, 36-LC UPC adapters and SF pigtails, 216 ports | |
| CX4WWP36-B3-2RC000 | Centrix® loaded housing, 4U, 12 cassettes, 36-LC APC adapters and SF pigtails, 432 ports, CS | |
| CX172P24-A9-2RH000 | Centrix® loaded housing, 1U, 3 Cassettes each with 24-LC UPC adapters & SM pigtails, 250 µm standard SM pigtails, total of 72 F | |
| CX4U8P24-A9-2RJ000 | Centrix® loaded housing, 4U, 12 Cassettes each with 24-LC UPC adapters & SM pigtails, Ribbon standard SM pigtails, total of 288 F | |
| CX2M6P36-B3-2RC000 | Centrix® loaded housing, 2U, 6 cassettes, 36-LC APC adapters and SF pigtails, 216 ports | |
| CX4U8P24-B3-2RH000 | Centrix® loaded housing, 4U, 12 Cassettes each with 24-LC APC adapters & SM pigtails, 250 µm standard SM pigtails, total of 288 F | |
| CX4WWP36-A9-2RH000 | Centrix® loaded housing, 4U, 12 cassettes, 36-LC UPC adapters and SF pigtails, 432 ports, HS | |
| CX4U8P24-3C-2RC000 | Centrix® loaded housing, 4U, 12 cassettes, 24-SC UPC adapters and SF pigtails, 288 ports, CS | |
| CX4WWP36-B3-2RJ000 | Centrix® loaded housing, 4U, 12 Cassettes each with 36-LC APC adapters & SM pigtails, Ribbon standard SM pigtails, total of 432 F | |
| CX4U8P24-3C-2RH000 | Centrix® loaded housing, 4U, 12 cassettes, 24-SC UPC adapters and SF pigtails, 288 ports, HS | |
| CX4WWP36-B3-2RH000 | Centrix® loaded housing, 4U, 12 cassettes, 36-LC APC adapters and SF pigtails, 432 ports, HS | |
| CX1A8P36-B3-2RH000 | Centrix® loaded housing, 1U, 3 cassettes, 36-LC APC adapters and SF pigtails, 108 ports, HS | |
| CX2E4P24-A9-2RH000 | Centrix® loaded housing, 2U, 6 Cassettes each with 24-LC UPC adapters & SM pigtails, 250 µm standard SM pigtails, total of 144 F | |
| CX4WWP36-A9-2RC000 | Centrix® loaded housing, 4U, 12 cassettes, 36-LC UPC adapters and SF pigtails, 432 ports, CS | |
| CX2E4P24-B3-2RC000 | Centrix® loaded housing, 2U,6 cassettes,24-LC APC adapters and SF pigtails,144 ports | |
| CX172P24-3C-2RC000 | Centrix® loaded housing, 1U, 3 cassettes, 24-SC UPC adapters and SF pigtails, 72 ports, CS | |
| CX172P24-6C-2RC000 | Centrix® loaded housing, 1U, 3 cassettes, 24-SC APC adapters and SF pigtails, 72 ports, CS | |
| CX172P24-B3-2RH000 | Centrix® loaded housing, 1U, 3 Cassettes each with 24-LC APC adapters & SM pigtails, 250 µm standard SM pigtails, total of 72 F | |
| CX1A8P36-A9-2RC000 | Centrix® loaded housing, 1U, 3 cassettes, 36-LC UPC adapters and SF pigtails, 108 ports, CS | |
| CX1A8P36-A9-2RH000 | Centrix® loaded housing, 1U, 3 cassettes, 36-LC UPC adapters and SF pigtails, 108 ports, HS | |
| CX2E4P24-B3-2RH000 | Centrix® loaded housing, 2U,6 cassettes,24-LC APC adapters and SF pigtails,144 ports | |
| CX2M6P36-A9-2RC000 | Centrix® loaded housing, 2U, 6 cassettes, 36-LC UPC adapters and SF pigtails, 216 ports | |
| CX4U8P24-3C-2RJ000 | Centrix® loaded housing, 4U, 12 Cassettes each with 24-SC UPC adapters & SM pigtails, Ribbon standard SM pigtails, total of 288 F | |
| CX4U8P24-6C-2RJ000 | Centrix® loaded housing, 4U, 12 Cassettes each with 24-SC APC adapters & SM pigtails, Ribbon standard SM pigtails, total of 288 F | |
| CX4U8P24-A9-2RH000 | Centrix® loaded housing, 4U, 12 Cassettes each with 24-LC UPC adapters & SM pigtails, Ribbon standard SM pigtails, total of 288 F | |
| CX4U8P24-B3-2RJ000 | Centrix® loaded housing, 4U, 12 Cassettes each with 24-LC APC adapters & SM pigtails, Ribbon standard SM pigtails, total of 288 F |