Closet Connector Housing (CCH)
Closet connector housings (CCHs) provide interconnect or cross-connect capabilities between outside plant, riser or distribution cables and opto-electronics. The housings accept CCH connector panels, cassettes and modules.
From fibre and cable routing and strain relief, to port labeling and termination, these housings reduce the risk of error that can disrupt networks. The units are designed for rack mounting in 19 (48 cm) racks or optional 23 (58 cm) equipment racks (1.75 EIA hole spacing). They are available in rack space options of 1U (two panels, cassettes or modules), 2U (four panels, cassettes or modules), 3U (six panels, cassettes or modules) and 4U (12 panels, cassettes or modules). The 1 U, 2U and 3U options feature a slide-out tray and see-through, removable top covers. The CCH-04U features a clear door, removable front and rear enclosures and a platinum-colored interior for maximum visibility and access. Every CCH housing is shipped complete with strain relief brackets, routing clips and guides, and mounting brackets for proper installation. Documentation labels are provided and components can be added as needed to construct a fibre distribution frame for any application. All housings include a removable tinted polycarbonate front door.
Products
| Product Number | Product Name | |
|---|---|---|
| CCH-04U | Closet Connector Housing (CCH), four rack units, holds 12 CCH connector panels |