text.skipToContent text.skipToNavigation

EDGE™ housings are high-density, preterminated fibre optic hardware solutions. They offer industry-leading connector density and easy finger/toolless access to enable faster moves, adds, and changes (MACs). The units can be configured to accommodate 96, 144, 288, or 576 fibers.
EDGE housings can be rack- or cabinet-mounted and are ideal for data centers, local area network (LAN) and storage area network (SAN) applications, as well as enterprise networks.

Number of Modules 12
Panels per Housing 12
Fibre Capacity 144
Height Unit 1U
You might also be interested in

Products

Product Number Product Name
EDGE-01U-SP EDGE™ Housing, 1 rack unit, grey, holds up to 12 EDGE modules or panels