EDGE-SMH
EDGE Single Module Housing EDGE Single Module Housing
General Specifications
| Product Number | EDGE-SMH |
| Product type | Modules |
| Access type | Front access |
| Mounting Type | Wall-mount, Floor-mount |
| Application | Data Centre, Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Lockable | No |
| Number of modules | 1 |
| Housing type | Modules |
| Panel or module type | EDGE™ |
| Fibre Capacity | 12 |
Design - Adapter
| Adapter housing colour | Black |
Dimensions
| Depth | 25 mm |
| Weight | 1 kg |
Ordering Information
| Package contents | EDGE™ single module housing and SRP |
| Shipping weight | 1 kg |
| Units per delivery | 1/1 |
| Shipping Height | 25 mm |
| Shipping Width | 152 mm |
| Shipping Depth | 102 mm |