text.skipToContent text.skipToNavigation

EDGE-SMH-SPLC

EDGE Single Module Housing  Single-Cassette

Typically ships in 21 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number EDGE-SMH-SPLC
Product type Housings
Access type Front access fixed
Mounting Type Wall-mount,  Floor-mount 
Application Data Centre 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Lockable No
Number of modules 1
Housing type EDGE™
Panel or cassette type EDGE™
Panel or module type EDGE™
Splice Tray Options EDGE Pigtailed Splice Cassettes
Fibre Capacity 12
Design - Adapter
Adapter housing colour Black
Dimensions
Height 114 mm
Width 21 mm
Depth 204 mm
Weight 1 kg
Ordering Information
Package contents EDGE Single Module Housing and SRP
Shipping weight 0.45 kg
Units per delivery 1/1
Shipping Height 105 mm
Shipping Width 133 mm
Shipping Depth 305 mm