

LAN1-486S-ADPT-B-FR
Everon® LAN1 Fibre Housing Front panel loaded with SC Simplex shuttered adapters (Breakout version), 48 Fibres, 1U, Single mode OS2, black, no numbering on the panel
General Specifications
Product Number | LAN1-486S-ADPT-B-FR |
Access type | Front, top, rear |
Mounting Type | Rack-mount |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature range, installation | -10 °C to 60 °C |
Temperature range, operation | -10 °C to 60 °C |
Temperature range, storage | -10 °C to 60 °C |
Design
Lockable | Yes |
Fibre count | 48 |
Splice tray type | No Splice Trays |
Additional cable number reached w/accessories | 4 |
Cable entry type | Prepunched circular |
Number of pigtails | 0 |
Number of splice trays | 0 |
Pigtail length | 2 m |
Adapter colour front | Green |
Splice protectors type | Not Available |
Number of adapters | 48 |
Total Splice Capacity | No Splice Trays |
Design - Adapter
Adapter housing colour | Green |
Adapter housing material | Aluminum & stainless steel |
Shuttered adapter | Yes |
Adapter type | SC simplex |
Specifications - Connector A
Connector type | SC |
Specifications - Connector B
Polish | APC |
Dimensions
Height | 44 mm |
Width | 483 mm |
Depth | 233 mm |
Ordering Information
Package contents | LANscape Fiber Housing with adapters, 1 x M20 cable gland and all accessories needed for the installation |
Height Unit | 1 U |
Units per delivery | 1/1 |
Shipping Height | 55 mm |
Shipping Width | 532 mm |
Shipping Depth | 350 mm |
Easy to remove top cover
No tools needed
Housing made of aluminium
Lightweight, but robust
Quick-mount feature
Allows single-person mounting of housing
Accomodate different termination methods
Pigtail splicing, field connectorisation, preterminated cables, Plug&Play™ or EDGE™ trunks can be installled in the same housing
Low installation depth
Mountable in shallow cabinets or racks
Multiple labelling options
Port numbering above and below adapter modules or customised labels