ECO-48SC-0000-B
Everon® ECO Panel SC Duplex
You might also be interested in
General Specifications
| Product Number | ECO-48SC-0000-B |
| Product type | Panels |
| Environment | Indoor |
| Fibre category | SM - MM |
| Packaging | Individual Pack |
| Access type | Front, top, rear |
| Mounting Type | Rack-mount |
| Splice option | Yes |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fibre count | 48 |
| Splice tray type | Universal cassette with organisers for heat-shrink and crimp splice protectors |
| Housing material | Powder-coated metal and polycarbonate tray |
| Mass Fusion Splice Capacity | 12 |
| Cable entry type | Prepunched circular |
| Number of splice trays | 2 |
| Adapter type master level | SC duplex |
| Adapter type front | SC |
| Housing type | Rack-Mountable Hardware |
| Housing colour | Black |
| Number of panels per housing | 1 |
| Product family | Everon |
| Splice tray / splice cassette options | Up to 2 din Cassettes / MFT |
| Total Splice Capacity | 48 single-fibre splices |
Dimensions
| Height | 436 mm |
| Width | 483 mm |
| Depth | 219 mm |
Ordering Information
| Packaging method | Cardboard box |
| Package contents | 6 pcs of dummy plugs, mounting kit, screws |
| Shipping Width | 483 mm |
Multiple labelling options
Port numbering above and below adapter modules or customised labels
Easy to remove top cover
No tools needed
Accomodate different termination methods
Pigtail splicing, field connectorisation, preterminated cables, Plug&Play™ or EDGE™ trunks can be installled in the same housing
Housing made of aluminium
Lightweight, but robust
LC Duplex adapter modules with dust cap
Additional protection at no extra cost
Quick-mount feature
Allows single-person mounting of housing
Low installation depth
Mountable in shallow cabinets or racks