

UHD-1L-486C-ADPT
Unisub HD subrack for 19 frames 1U Left, 48 Ports, SCSX Adapter, Green
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature range, installation | -40 °C to 85 °C |
Temperature range, operation | -20 °C to 60 °C |
Temperature range, storage | -40 °C to 85 °C |
Dimensions
Depth | 275 mm |
Ordering Information
Packaging method | Box |
Height Unit | 1 U |
Language installation instruction | Universal |
Units per delivery | 1/1 |
Swivelling panel provides access to incoming cables from the front of the cabinet
Sturdy design