UHD-4L-486C-PGGB
Unisub HD subrack for 19 frames 4U Left, 192 Ports, SC APC Grade B Telcordia
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature range, installation | -40 °C to 85 °C |
| Temperature range, operation | -20 °C to 60 °C |
| Temperature range, storage | -40 °C to 85 °C |
Specifications - Connector A
| Connector type | SC |
| Polish | APC |
Dimensions
| Depth | 275 mm |
Ordering Information
| Packaging method | Box |
| Height Unit | 4 U |
| Units per delivery | 1/1 |
Swivelling panel provides access to incoming cables from the front of the cabinet
Sturdy design