

UHD-4L-96B3-PGBF
Unisub HD subrack for 19 frames 4U Left, 384 Ports, LCA shuttered, Grade B Orange
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature range, installation | -40 °C - 85 °C |
Temperature range, operation | -20 °C - 60 °C |
Temperature range, storage | -40 °C - 85 °C |
Specifications - Connector A
Connector type | LC |
Polish | APC |
Dimensions
Depth | 275 mm |
Ordering Information
Packaging method | Box |
Height Unit | 4 U |
Language installation instruction | Universal |
Units per delivery | 1/1 |
Swivelling panel provides access to incoming cables from the front of the cabinet
Sturdy design