CCH-CS
CCH Module Splicing, empty, for one CCH adapter panel
Spécifications générales
| Référence du produit | CCH-CS |
| Technology | Fusion Splice |
| Mounting Type | Rack 19", Rack 23", Wall-mount |
| Application | Data Centre, Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | Meets ANSI/TIA/EIA-568A and 606 |
Environmental Conditions
| Temperature range, operation | -40 °C - 70 °C |
Design
| Housing type | Rack-Mountable Hardware |
| Panel or module type | CCH |
| Splice Tray Capacity Mass Fusion | 6 |
Ordering Information
| Shipping weight | 0.5 kg |
| Units per delivery | 1/1 |
Manage cable slack for a CCH panel in a modular footprint
Fast, easy and reliable initial routing, and quick, simple reaccess for moves, adds and changes (MACs)