text.skipToContent text.skipToNavigation

CCH-CS-PST

CCH Module  Pass-Through Splicing Applications,

Contact Distributor for Lead Time
General Specifications
Product Number CCH-CS-PST
Product type Rack-Mountable Hardware
Technology Fusion Splice
Mounting Type Rack 19",  Rack 23",  Wall-mount 
Application Data Centre,  Enterprise Networks 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings Meets ANSI/TIA/EIA-568A and 606 
Environmental Conditions
Temperature range, operation -40 °C  to  70 °C   
Design
Housing type Rack-Mountable Hardware
Panel or module type CCH
Ordering Information
Shipping weight 0.5 kg
Units per delivery 1/1

Pass-through cassette holds 24 single-fiber splices or 6 mass fusion splices

Splice to full housing capacity and manage all splices inside the housing

Includes everything needed to convert a CCH housing for modular routing and/or splicing

Easy ordering and field installation

Manage cable slack for a CCH panel in a modular footprint
Fast, easy and reliable initial routing, and quick, simple reaccess for moves, adds and changes (MACs)