EDGE™ Splice Cassette

Pigtail Type
Adapter Housing Colour
Adapter Type Front
Fibre Category
Adapter Colour Front
Products
Product Number | Product Name | |
---|---|---|
EDGE-CS12-AD-P00QE-CSP | EDGE™ Splice Cassette, 12 LC duplex, turquoise OM4 | |
EDGE-CS12-AD-P00QJ | EDGE™ Splice Cassette, 12 F, LC duplex, OM4, Ribbon, Straight Through | |
EDGE-CS12-AD-P00QM-CSP | EDGE™ Splice Cassette, 12 LC duplex, turquoise OM4 | |
EDGE-CS12-AD-P00QU | EDGE™ Splice Cassette, 12 LC duplex, turquoise OM4 | |
EDGE-CS12-AE-P00RE | EDGE™ Splice Cassette, 12 LC duplex UPC, blue OS2 | |
EDGE-CS12-AE-P00RE-CSP | EDGE™ Splice Cassette, 12 LC duplex UPC, blue OS2 | |
EDGE-CS12-AE-P00RJ | EDGE™ Splice Cassette, 12 F, LC duplex, Single-mode UPC, Ribbon, Straight Through | |
EDGE-CS12-AE-P00RM-CSP | EDGE™ Splice Cassette, 12 LC duplex UPC, blue OS2 | |
EDGE-CS12-AE-P00RU | EDGE™ Splice Cassette, 12 LC duplex UPC, blue OS2 | |
EDGE-CS12-AF-P00RE | EDGE™ Splice Cassette, 12 F, LC duplex, Single-mode APC, single-fiber | |
EDGE-CS12-AF-P00RE-CSP | EDGE™ Splice Cassette 12 F, LC duplex, Single-mode APC, single-fiber, crimp | |
EDGE-CS12-AF-P00RJ | EDGE™ Splice Cassette, 12 F, LC duplex, Single-mode APC, Ribbon, Straight Through | |
EDGE-CS12-AF-P00RM-CSP | EDGE™ Splice Cassette 12 F, LC duplex, Single-mode APC, single-fiber, crimp | |
EDGE-CS12-AF-P00RU | EDGE™ Splice Cassette, 12 F, LC duplex, Single-mode APC, Ribbon, Universal |