FQ100084091
PBPO NG with external Anchor
Spécifications générales
| Référence du produit | FQ100084091 |
| Product type | Distribution Box |
| Legacy Part Number | N501758A |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design And Test Criteria | IP 40 / IK 07 |
Design
| Lockable | Yes |
| Housing material | Thermoplastic |
| Number of splice trays | 4 |
| Single-Fibre Splice Capacity | 48 |
| Colour | White, RAL 9010 |
| Splice tray / splice cassette options | 4 casettes 5 mm; 2 casettes 10 mm |
| Total Splice Capacity | 48 single-fibre splices |
| Max. input diameter | 135 mm |
| Max. output diameter | 4.5 mm |
| Inputs | 1 - 2 feeder cable |
| Outputs | 12 |
Dimensions
| Height | 204 mm |
| Width | 158 mm |
| Depth | 50 mm |
Compact box with sliding cover
Fitting in narrow riser location
Symmetric design
Managing any riser pathway
Dual anchorage for main feeder
Installation on window-cut cable, mid-span access or splicing of two cables
Large coiling storage for micro-modules, loose tubes or bare fibers
Management of any configuration, including securing bare fibers (no need for protective tubes)
Organizer type BPEO evolution, 4-slots
Large combination of cassettes