



SFTC-08A9PGGB08V0CP
Small Floor Terminal (SFT) Connect, 4 LC UPC Duplex Adapter, 8 Pigtails, crimp
General Specifications
Product Number | SFTC-08A9PGGB08V0CP |
Access type | Front access |
Lockable | yes, with screw |
Mounting Type | Wall-mount |
Application | Field connectorization, Preterminated cables, Splicing |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Splice tray type | Integrated splice tray |
Housing material | Plastic |
Max. cable number in basic unit w/accessories | 1 |
Cable entry type | Grommeted circular |
Number of pigtails | 8 |
Number of splice trays | 1 |
Housing colour | White |
Number of adapters | 4 |
Number of splice protectors | 0 |
Total Splice Capacity | 16 single-fibre splices |
Colour Code Standards | DIN VDE |
Design - Adapter
Adapter housing colour | Blue |
Adapter housing material | Plastic |
Keyed adapter | No |
Shuttered adapter | No |
Adapter type | LC UPC Duplex |
Dimensions
Height | 145 mm |
Width | 115 mm |
Depth | 40 mm |
Weight | 0.3 kg |
Ordering Information
Shipping weight | 0.33 kg |
Units per delivery | 20/1 |
Shipping Height | 145 mm |
Shipping Width | 175 mm |
Shipping Depth | 175 mm |
Designed for indoor FTTH applications
Small housing for bend optimised fibres (G657.A & B)
One multifunctional splice tray
Optimised for OptiRise™ Cable Assembly
Suitable for uncut cable installation with storage capacity for overlength
One product for different applications
Splice to horizontal drop cables Splice to Pigtails Field Installable connectors e.g. OptiSnap™