DE010023401
eDB² Terminal Distribution BOX
General Specifications
| Product Number | DE010023401 |
| Environment | Indoor/Outdoor |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design And Test Criteria | IP 55 / IK 06 |
Design
| Number of single-fibre ports, SC APC connector | 24 |
| Housing material | Thermoplastic |
| Number of splice trays | 4 |
| Single-Fibre Splice Capacity | 48 |
| Colour | Light basic, RAL 7035 |
| Max number of trays | 4 |
| Total Splice Capacity | 48 single-fibre splices |
| Max. input diameter | 13 mm |
| Max. output diameter | 5 mm |
| Inputs | 2 |
| Outputs | 20 |
Dimensions
| Height | 320 mm |
| Width | 248 mm |
| Depth | 50 mm |