OptiSheath® MultiPort Flex Splitter Terminal
The OptiSheath® MultiPort flex splitter terminal is designed for use in outside plant fiber access networks, where a splitter is preferred. In particular, its reliability makes it ideal for FTTH applications. This innovative terminal provides sealed environmental protection, as well as easy incremental connection of subscriber drop cables. The MultiPort flex splitter terminal is built with Corning ClearCurve® optical fiber — the revolutionary bend-insensitive optical fiber and cable that ensures virtually no attenuation loss, even in tight bends with a bend radius of 5 mm. This OptiSheath MultiPort accelerates FTTH community acceptance through its ability to fit inside some of the most compact pedestals and handholes on the market. The terminal is available with either Optitap® or In-Line Optitap as the input connector, accommodating diverse connection needs. It is also available in three configurations: 1x2, 1x4, and 1x8 splitter terminals. This allows for lower initial deployment costs by connecting multiple drops to one fiber.
Products
| Product Number | Product Name | |
|---|---|---|
| MSF-F84848R43F | OptiSheath®MultiPort Flex Splitter Terminal, OptiTap®in-line, 1x8 split, single-mode (OS2), bulk packaging | |
| MSF-F84848R43F-P | OptiSheath®MultiPort Flex Splitter Terminal, OptiTap®in-line, 1x8 split, single-mode (OS2), individual packaging | |
| MSF-H44848R43F | OptiSheath®MultiPort Flex Splitter Terminal, OptiTap®in-line, 1x4 split, Single-mode (OS2), bulk packaging | |
| MSF-H44848R43F-P | OptiSheath®MultiPort Flex Splitter Terminal, OptiTap®in-line, 1x4 split, single-mode (OS2), individual packaging |