OptiSheath® MultiPort Splitter Stubless Terminal
The OptiSheath® MultiPort Splitter Stubless Terminal is available in a 4-port (1x4 splitter) and 8-port (1x8 splitter) configuration. It reduces the complexity of network planning and the number of part numbers required in inventory.
Splitter Type
Products
| Product Number | Product Name | |
|---|---|---|
| MTS-F844NS000MW-P | OptiSheath®MultiPort Splitter Stubless Terminal, 1x8 Splitter, SM R7.5 (OS2), SCAPC | |
| MTS-H444NS000MW-P | OptiSheath®MultiPort Splitter Stubless Terminal, 1x4 Splitter, SM R7.5 (OS2), SCAPC |