OptiSheath® MultiPort Terminal, SST Cable, Stubbed
The OptiSheath® MultiPort Terminal is designed for use in outside plant fiber access networks. This innovative terminal provides sealed environmental protection and fast, easy incremental connection of subscriber drop cables while increasing deployment velocity. Its reliability and flexibility make it the ideal choice for network access point terminals in fiber-to-the-x (FTTx) and access network deployments. The stubbed terminal provides the ability to consolidate cable access points by routing several terminal stubs to a single splice location. This increases workforce efficiency and reduces the overall installation time required to connect customers in FTTx networks.
The OptiSheath® MultiPort Terminal with SST Cable is dedicated for installation in conduits, ducts, on cable racks and aerial applications. SST cable offer exceptional crush resistance.
Products
| Product Number | Product Name | |
|---|---|---|
| MP-01020444SST0050M-N | OptiSheath®MultiPort Terminal, SST Cable, Stubbed, 2 port, 50 m | |
| MP-01020444SST0100M-N | OptiSheath®MultiPort Terminal, SST Cable, Stubbed, 2 port, 100 m | |
| MP-01020444SST0150M-N | OptiSheath®MultiPort Terminal, SST Cable, Stubbed, 2 port, 150 m | |
| MP-01020444SST0200M-N | OptiSheath®MultiPort Terminal, SST Cable, Stubbed, 2 port, 200 m | |
| MP-01040444SST0050M-N | OptiSheath®MultiPort Terminal, SST Cable, Stubbed, 4 port, 50 m | |
| MP-01040444SST0100M-N | OptiSheath®MultiPort Terminal, SST Cable, Stubbed, 4 port, 100 m | |
| MP-01040444SST0150M-N | OptiSheath®MultiPort Terminal, SST Cable, Stubbed, 4 port, 150 m | |
| MP-01040444SST0200M-N | OptiSheath®MultiPort Terminal, SST Cable, Stubbed, 4 port, 200 m | |
| MP-01060844SST0050M-N | OptiSheath®MultiPort Terminal, SST Cable, Stubbed, 6 port, 50 m | |
| MP-01060844SST0100M-N | OptiSheath®MultiPort Terminal, SST Cable, Stubbed, 6 port, 100 m | |
| MP-01060844SST0150M-N | OptiSheath®MultiPort Terminal, SST Cable, Stubbed, 6 port, 150 m | |
| MP-01060844SST0200M-N | OptiSheath®MultiPort Terminal, SST Cable, Stubbed, 6 port, 200 m | |
| MP-01080844SST0050M-N | OptiSheath®MultiPort Terminal, SST Cable, Stubbed, 8 port, 50 m | |
| MP-01080844SST0100M-N | OptiSheath®MultiPort Terminal, SST Cable, Stubbed, 8 port, 100 m | |
| MP-01080844SST0150M-N | OptiSheath®MultiPort Terminal, SST Cable, Stubbed, 8 port, 150 m | |
| MP-01080844SST0200M-N | OptiSheath®MultiPort Terminal, SST Cable, Stubbed, 8 port, 200 m | |
| MP-01101244SST0050M-N | OptiSheath®MultiPort Terminal, SST Cable, Stubbed, 10 port, 50 m | |
| MP-01101244SST0100M-N | OptiSheath®MultiPort Terminal, SST Cable, Stubbed, 10 port, 100 m | |
| MP-01101244SST0150M-N | OptiSheath®MultiPort Terminal, SST Cable, Stubbed, 10 port, 150 m | |
| MP-01101244SST0200M-N | OptiSheath®MultiPort Terminal, SST Cable, Stubbed, 10 port, 200 m | |
| MP-01121244SST0050M-N | OptiSheath®MultiPort Terminal, SST Cable, Stubbed, 12 port, 50 m | |
| MP-01121244SST0100M-N | OptiSheath®MultiPort Terminal, SST Cable, Stubbed, 12 port, 100 m | |
| MP-01121244SST0150M-N | OptiSheath®MultiPort Terminal, SST Cable, Stubbed, 12 port, 150 m | |
| MP-01121244SST0200M-N | OptiSheath®MultiPort Terminal, SST Cable, Stubbed, 12 port, 200 m |