text.skipToContent text.skipToNavigation

ECO-SPLKIT-MFT-HS

Eco Splice Cassette Kit  Splice organizer MFT kit for ECO panel, heatshrink

Contact Distributor for Lead Time
You might also be interested in
General Specifications
Product Number ECO-SPLKIT-MFT-HS
Splice option Yes
Application Data Centre,  Enterprise Networks 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Temperature range, installation -5 °C  to  50 °C   
Temperature range, operation -20 °C  to  60 °C   
Design
Fibre count 48
Splice protectors type Not Available
Number of splice protectors 0
Dimensions
Weight 0.1 kg
Ordering Information
Package contents 2 x MFT Splice cassettes with holder for heatshrinks, 1 x cover, 8 x spiral tube 16mm long
Units per delivery 1/1