S46998-A2-R316
MAX Splice Cassette SE Tray for water sensor, black
You might also be interested in
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Maximum number of fibers | 2 |
| System | MAX |
| Splice tray type | MAX Splice Tray |
| Splice protectors type | Crimp |
Dimensions
| Height | 10 mm |
| Width | 155 mm |
| Depth | 105 mm |
| Weight | 0.1 kg |
Ordering Information
| Shipping Height | 30 mm |
| Shipping Width | 170 mm |
| Shipping Depth | 115 mm |
| Units per delivery | 1/1 |