MAX Splice Cassette
Splice Protection Type
Splicing Capacity
Application
Package Contents
Maximum Number of Fibres per Tray
You might also be interested in
Products
| Product Number | Product Name | |
|---|---|---|
| S46998-A2-R230 | MAX Splice Cassette SE tray with 1 splitter 1x2, black | |
| S46998-A2-R96 | MAX Splice Cassette SE tray for 12 heat shrink splice protector, pack of 3 | |
| S46998-A2-R95 | MAX Splice Cassette SE tray for 12 crimp splice protector, pack of 3 | |
| S46998-A2-R94 | MAX Splice Cassette SC tray for 6 heat shrink splice protector, pack of 6 | |
| S46998-A2-R97 | MAX Splice Cassette SE Tray for water sensor, grey | |
| S46998-A2-R231 | MAX Splice Cassette SE tray with 1 splitter 1x4, black | |
| S46998-A2-R316 | MAX Splice Cassette SE Tray for water sensor, black | |
| S46998-A2-R234 | MAX Splice Cassette SE splice tray with 1x32 splitter, black | |
| S46998-A2-R233 | MAX Splice Cassette SE tray with 1 splitter 1x16, black | |
| S46998-A2-R232 | MAX Splice Cassette SE tray with 1 splitter 1x8, black | |
| S46998-A002-R497 | MAX Splice Cassette SC tray for 12 crimp splice protector, pack of 6 |