
FRECAP 2 Closure with MAX system


Closure Size
Number of Splice Trays
Splice Protectors Type
Tray Size
You might also be interested in
Products
Product Number | Product Name | |
---|---|---|
FC2-L-MAX-00000000000-WW | FRECAP 2 Closure with MAX system, Size L | |
FC2-L-MAX-288H1A1TB00-WW | FRECAP 2 Closure with MAX system, Size L, 24 SE HS, 1×1 fold segment 12–18 mm, 1×2 fold Segment 7–14 mm, 6 blind segments, with outer cable bracket | |
FC2-M-MAX-00000000000-WW | FRECAP 2 Closure with MAX system, Size M | |
FC2-M-MAX-144C2A00000-WW | FRECAP 2 Closure with MAX system, Size M, 72 SC Crimp, 2×1 fold segment 12–18 mm, 6 blind segments | |
FC2-M-MAX-288A2A00000-WW | FRECAP 2 Closure with MAX system, Size M, 24 SC Crimp, 2×1 fold segment 12–18 mm, 6 blind segments | |
FC2-S-MAX-00000000000-WW | FRECAP 2 Closure with MAX system, Size S | |
FC2-S-MAX-096C2T00000-WW | FRECAP 2 Closure with MAX system, Size S, 48 SC Crimp, 2×2 fold segment 7–14 mm, 6 blind segments | |
FC2-S-MAX-144A2T00000-WW | FRECAP 2 Closure with MAX system, Size S, 12 SC Crimp, 2×2 fold segment 7–14 mm, 6 blind segments | |
FC2-S-MAX-144E2T00000-WW | FRECAP 2 Closure with MAX system, Size S, 12 SE Crimp, 2×2 fold segment 7–14 mm, 6 blind segments |