Centrix® WDM Cassette

At the foundation of the Centrix® System is a single, modular cassette that can be tailored to include WDM multiplexer and demultiplexer devices. Easy port access is gained with a sliding cassette and drop-down handle.
Weight
1 kg
Dimensions (H x W x D)
Products
Product Number | Product Name | |
---|---|---|
CTX3C08BJYZZUN | Centrix® WDM Cassette, 8 channel Mux or DeMux, 1470-1610 with 1310 port, SC UPC | |
CTX6C08BJYZZUN | Centrix® WDM Cassette, 8 channel Mux or DeMux, 1470-1610 with 1310 port, SC APC | |
CTXA908BJYZZUN | Centrix® WDM Cassette, 8 channel Mux or DeMux, 1470-1610 with 1310 port, LC UPC | |
CTXB308BJYZZUN | Centrix® WDM Cassette, 8 channel Mux or DeMux, 1470-1610 with 1310 port, LC APC | |
CTXCE1B3B30004-01X | Centrix® WDM Cassette 1x 2:1 Coexistence Element GPON/NG-PON, LC/APC | |
CTXCE1B3B30004-12X | Centrix® WDM Cassette 12x 2:1 Coexistence Element GPON/NG-PON, LC/APC |