text.skipToContent text.skipToNavigation

RXD-OSE-KIT-CRDL

Kits for RocketRibbon® Extreme Density Optical Splice Enclosure  RXD-OSE Cable Retention Cradle Kit, Quantity 20

Typically ships in 21 day(s) Actual lead time confirmed upon receipt of order.
You might also be interested in
General Specifications
Product Number RXD-OSE-KIT-CRDL
Application Data Centre 
Product type Closure Kit
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Dimensions
Height 51 mm
Width 254 mm
Depth 254 mm
Weight 0.09 kg
Ordering Information
Package contents 20 Cable Retention Cradles and 40 Cable Ties
Units per delivery 1/1