RXD-OSE-KIT-TU20
Kits for RocketRibbon® Extreme Density Optical Splice Enclosure RXD-OSE Tray Entry Tubing Kit, Quantity 20
You might also be interested in
General Specifications
| Product Number | RXD-OSE-KIT-TU20 |
| Application | Data Centre |
| Product type | Closure Kit |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
| Height | 52 mm |
| Width | 254 mm |
| Depth | 254 mm |
| Weight | 0.05 kg |
Ordering Information
| Package contents | 20 Pieces Corrugated Tubing, 20 Heat shrinks and 40 Tie Wraps |
| Units per delivery | 1/1 |