

144ZM4-T3F22ADE
MiniXtend® Cable with Binderless* FastAccess® Technology 144 F, E9 G.657.A1 fibre, Single-mode (G.652.D/G.657.A1), DIN VDE
General Specifications
Product Number | 144ZM4-T3F22ADE |
EAN Code | 4064394802257 |
Cable type | Stranded Loose Tube |
Environment | Outdoor |
Product type | Dielectric |
Fibre category | Single-mode (OS2) |
Application | Miniduct |
Cable geometry | Round |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Common Installations | Outdoor microduct, indoor when installed according to National Electrical Code® (NEC®) Article 770 |
Design And Test Criteria | IEC 60794-5-10 |
Environmental Conditions
Temperature range, installation | -5 °C to 40 °C |
Temperature range, operation | -30 °C to 70 °C |
Temperature range, storage | -30 °C to 70 °C |
Cable Design
Central element | Dielectric |
Fibre count | 144 |
Buffer tube colour coding, layer 1 | Red, green, blue, yellow, white, grey, brown, violet, truquoise, black, orange, pink |
Outer jacket colour | Black |
Outer jacket material | High Density Polyethylene (HDPE) |
Buffer tube diameter | 1.4 mm |
Number of active tubes | 12 |
Number of filling elements | 0 |
Number of tube positions | 12 |
Fibre colouring | Red, green, blue, yellow, white, grey, brown, violet, truquoise, black, orange, pink |
Fibres per tube | 12 |
Colour Code Standards | DIN VDE |
Mechanical Specifications
Max. tensile strength, short-term | 1000 N |
Min. bend radius installation | 162 mm |
Min. bend radius operation | 122 mm |
Nominal outer diameter | 8.1 mm |
Min. Duct Size Diameter | 10 mm |
Optimal Duct Size | 12 mm |
Optical Characteristics
Fibre code | Z |
Performance option code | 22 |
Fibre category | OS2 |
Fibre Type | Single-mode (OS2) / 250 µm |
Fibre name | Bend-Improved Single-mode (OS2) |
Maximum Attenuation | 0.34 dB/km / 0.34 dB/km / 0.22 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fibre compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Dimensions
Cable Weight | 55 kg/km |
Binderless* FastAccess™ Technology
Innovative cable design that reduces cable access time up to 70 percent and lowers the risk of inadvertent fibre damage
Improved cable and fiber density
Small cable OD enables higher density and lower deployment cost; up to 96 fibres in 8 mm ID duct and up to 144 fibers in 10 mm ID duct
Optimised for air-assisted install in microducts
Capable of installation distances greater than 2000 m (6560 ft) at speeds up to 150 m/min (490 ft/min)
SMF-28® Ultra fibre
ITU-T G.652.D/G.657.A1 rated fibre with improved attenuation and bend performance as well as compatibility with standard single-mode fibres