072ZM4-T3E49ADE
MiniXtend® HD Cable with Binderless* FastAccess™ Technology 72 F (6x12), G.657.A1 190
General Specifications
| Product Number | 072ZM4-T3E49ADE |
| Installation Methods | Microduct |
| Cable type | Stranded Loose Tube |
| Environment | Outdoor |
| Product type | Dielectric |
| Fibre category | G.652.D/G.657.A1 |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature range, installation | -5 °C to 50 °C |
| Temperature range, operation | -20 °C to 70 °C |
| Temperature range, storage | -30 °C to 70 °C |
Cable Design
| Cable marking | M#H#S#CORNING#YEAR MINIXTEND®HD FAB CABLE 2x12 G.657.A1 190 LT1.1#ID Number |
| Central element | Dielectric |
| Fibre count | 72 |
| Buffer tube colour coding, layer 1 | Red, green, blue, yellow, white, grey |
| Outer jacket colour | Black |
| Outer jacket material | Polyethylene (PE) |
| Outer jacket nominal thickness | 5 mm |
| Buffer tube diameter | 1.1 mm |
| Number of active tubes | 6 |
| Number of tube positions | 6 |
| Cable marking method | Laser printing |
| Fibre colouring | Red, green, blue, yellow, white, grey, brown, violet, turquoise, black, orange, pink |
| Fibres per tube | 12 |
| Colour Code Standards | DIN VDE |
Mechanical Specifications
| Crush resistance (reversible), outdoor cable | 500 N/10 cm |
| Max. tensile strength, short-term | 350 N |
| Nominal outer diameter | 4.5 mm |
| Min. Bend Diameter Installation | 180 mm |
| Min. Bend Diameter Operation | 136 mm |
| Min. Duct Size Diameter | 6 mm |
| Optimal Duct Size | 8 mm |
Optical Characteristics
| Fibre code | Z |
| Performance option code | 49 |
| Fibre category | OS2 |
| Fibre Type | Single-mode (OS2) / 190 µm |
| Fibre name | Contour™ Fibre |
| Maximum Attenuation | 0.36 dB/km / 0.36 dB/km / 0.22 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fibre compliance | ITU-T G.652.D and ITU-T G.657.A1 |
| Fibre core diameter | 8.2 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 188 µm |
| Dispersion @ 1550 nm | ≤ 18.6 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 23.7 [ps/(nm*km)] |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 9.2 µm |
| Mode-Field Diameter at 1550 nm | 10.4 µm |
| PMD Link Design Value | ≤ 0.04 ps/√km |
| PMD (Polarization Mode Dispersion) maximum individual fibre | ≤ 0.1 ps/√km |
Dimensions
| Cable Weight | 19 kg/km |
| Max. cable length per reel/drum | 6000 m |
Binderless FastAccess™ Technology
Innovative cable design that reduces cable access time up to 70 percent and lowers the risk of inadvertent fibre damage
Reduced outer cable diameter
High fibre density in microduct systems
Compact and light
CapEx-optimised installations & upgrades
Fully-dielectric
No grounding required
Colour-coded tubes & fibres
Easy identification of tubes & fibres